Skip to content Skip to navigation

D12-05A5-04

12 Vdc, 4 in, Cable length 7 in, Connector

D12-05A5-04M3

12 Vdc, 4 in, Cable length 7 in, Connector

D12-05A5-06

12 Vdc, 6 in, Cable length 7 in, Connector

D12-05A5-08

12 Vdc, 8 in, Cable length 7 in, Connector

D12-05A5-08M3

12 Vdc, 8 in, Cable length 7 in, Connector

D12-05A5-12

12 Vdc, 12 in, Cable length 7 in, Connector

D12-05A5-12M0NPO

12 Vdc, 1100 N, 5 in, Potentiometer, Cable length 165 mm, Connector

D12-05A5-14M0NPO

12 Vdc, 1100 N, 14 in, Potentiometer, Cable length 165 mm, Connector

D12-05A5-18

12 Vdc, 18 in, Cable length 7 in, Connector

D12-05A5-20M0NHW

12 Vdc, 1100 N, Cable length 165 mm, Connector

D12-05A5-24

12 Vdc, 24 in, Cable length 7 in, Connector

D12-05A5-24M0N

12 Vdc, 1100 N, 600 mm, No Feedback, Cable length 165 mm, Connector

D12-05B5-02

12 Vdc, 500 lbf, 2 in, No Feedback, Cable length 7 in, Connector

D12-05B5-04

12 Vdc, 500 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-05B5-04M0NPO

12 Vdc, 2250 N, Potentiometer, Cable length 165 mm, Connector

D12-05B5-04M3

12 Vdc, 500 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-05B5-06

12 Vdc, 500 lbf, 6 in, No Feedback, Cable length 7 in, Connector

D12-05B5-06M3

12 Vdc, 500 lbf, 6 in, No Feedback, Cable length 7 in, Connector

D12-05B5-08

12 Vdc, 500 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-05B5-12

12 Vdc, 500 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-05B5-12M3

12 Vdc, 500 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-05B5-18

12 Vdc, 500 lbf, 18 in, No Feedback, Cable length 7 in, Connector

D12-05B5-22

12 Vdc, 500 lbf, 22 in, No Feedback, Cable length 7 in, Connector

D12-05B5-24

12 Vdc, 500 lbf, 24 in, No Feedback, Cable length 7 in, Connector

D12-05B5-36

12 Vdc, 500 lbf, 36 in, No Feedback, Cable length 7 in, Connector

D12-10A5-18M3

12 Vdc, 2250 N, 457.2 mm, Cable length 165 mm, Connector

D12-10B5-02

12 Vdc, 1000 lbf, Cable length 7 in, Connector

D12-10B5-03M3

12 Vdc, 1000 lbf, 3 in, No Feedback, Cable length 7 in, Connector

D12-10B5-04

12 Vdc, 1000 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-10B5-04M3

12 Vdc, 1000 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-10B5-05

12 Vdc, 1000 lbf, 5 in, No Feedback, Cable length 7 in, Connector

D12-10B5-06

12 Vdc, 1000 lbf, 6 in, No Feedback, Cable length 7 in, Connector

D12-10B5-06M3

12 Vdc, 1000 lbf, 6 in, No Feedback, Cable length 7 in, Connector

D12-10B5-08

12 Vdc, 1000 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-10B5-08M3

12 Vdc, 1000 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-10B5-12

12 Vdc, 1000 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-10B5-12M3

12 Vdc, 1000 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-10B5-18

12 Vdc, 1000 lbf, 18 in, No Feedback, Cable length 7 in, Connector

D12-10B5-18M3

12 Vdc, 1000 lbf, 18 in, Cable length 7 in, Connector

D12-10B5-24

12 Vdc, 1000 lbf, 24 in, No Feedback, Cable length 7 in, Connector

D12-10B5-24M3

12 Vdc, 1000 lbf, 24 in, No Feedback, Cable length 7 in, Connector

D12-20A5-06

12 Vdc, 250 lbf, 6 in, Cable length 7 in, Connector

D12-20A5-06M3

12 Vdc, 250 lbf, 6 in, Cable length 7 in, Connector

D12-20A5-08M3

12 Vdc, 250 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-20A5-12M3

12 Vdc, 250 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-20A8-04

12 Vdc, 4 in, Cable length 7 in, Connector

D12-20A8-06

12 Vdc, 6 in, Cable length 7 in, Connector

D12-20A8-08

12 Vdc, 8 in, Cable length 7 in, Connector

D12-20A8-12

12 Vdc, 12 in, Cable length 7 in, Connector

D12-20B5-03M3

12 Vdc, 1000 lbf, 3 in, No Feedback, Cable length 7 in, Connector

1-50 of 239 products | next >   last >>

back to top