Skip to content Skip to navigation
NEFF Precision Rolled Ball Screws

NEFF Precision Rolled Ball Screws

NEFF Rolled Ball Screw Assemblies are designed to provide quiet, smooth running, efficient performance. They are rolled to an accuracy of ±12µm/300mm, with higher accuracies readily available upon request.  Ball nuts include one of three unique ball return systems (depending on the diameter and lead of the screw used) providing great guidance, low wear, and smooth running performance.  Ball nuts come standard with profiled nitrile butadiene rubber wipers to contain lubricant and help repel fine contaminants (dust, powder, etc.).

Overview

NEFF Precision Rolled Specifications (Metric Units):

Diameter (mm) Lead (mm)
4 5 10 20 25 32 40 50
12 X X X          
16   X X          
20   X   X       X
25   X X X X     X
32   X X X   X X  
40   X X X     X  
50     X X        
63     X X        
80     X          

NEFF Precision Rolled Highlights:


  • Offers low cost, high precision performance in applications typically requiring ground screws
  • Responsive manufacturing and delivery times
  • Smooth and quiet running
  • Lead accuracy available from ±12µm/300mm to ±52µm/300mm
  • DIN standard flanged and cylindrical ball nuts available.
  • Single nut preload up to 3% of dynamic capacity standard.  Double nut preloads available to 10% of dynamic capacity.

Find a Product

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads
NEFF Precision Rolled Ball Screws (Metric)
back to top