Skip to content Skip to navigation
AquaTRUE True Planetary Gearheads

AquaTRUE™ True Planetary™ Gearheads

The design of Thomson Micron® AquaTRUE™ gearheads meets the strict requirements of harsh environmental applications such as food and beverage handling, and packaging and dispensing. The AquaTRUE's IP66/IP67 and IP69K protection is able to handle caustic cleaning chemicals as well as high-pressure washdown. This eliminates the cost of additional components such as enclosers, shielding or mechanical transmissions. The 304 stainless steel housing eliminates the concern for rust or any type of corrosion. AquaTRUE gearheads also feature a laser-etched permanent product label and a smooth, round external housing that is designed without any external seams or corners for bacteria to collect. Plus, Micron’s innovative RediMount™ adapter kit allows for quick and error-free mounting to any servo motor.

Overview

AquaTRUE Technical Specifications:

Ready for Immediate Delivery
Mounting Type Inline
Precision 13 arc-minutes
Frame Sizes (mm) 60, 80, 120, 160
Torque Capacity
Nm (lb-ft)
up to 876 (646)
Ratio Availability 3:1, 4:1, 5:1, 7:1, 8:1, 10:1
Efficiency 93%
Axial Load Capacity N (lbf) @50RPM up to 14,122 (3175)
@1000RPM up to 5203 (1170)
Radial Load Capacity N (lbf) @50RPM up to 8000 (1798)
@1000RPM up to 1400 (315)

AquaTRUE Highlights

  • No external seams
  • 300 Series Stainless Steel
  • IP66/IP67 input/output protection
  • IP69K input/output protection
  • NSF/ANSI 169 certification
  • Corrosion resistance
  • High pressure washdown
  • Silicone gasket motor seal

AquaTRUE Best Applications

  • Food Handling
  • Water Jet Cutting
  • Food Packaging
  • Beverage Dispensing
  • Medical Hygienic Equipment
  • Pharmaceutical
  • Washdown Applications
  • Meat Slicing

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

CAD Models

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top