Skip to content Skip to navigation
DuraTRUE True Planetary Gearheads

DuraTRUE™ True Planetary™ Gearheads

The Micron® DuraTRUE™ is a high-precision, planetary gearhead that can ship standard with the innovative RediMount™ adapter kit, allowing for quick and error-free mounting to any servo motor. With a variety of shaft configurations, you can design your system in the smallest of envelopes, eliminating the need for coupling. Featuring a “T” design that allows for running two axes with one motor, the DuraTRUE has many ratios in stock for immediate delivery.

Overview

Let Thomson Help You Make Your Selection!

Specifications:

Ready for Immediate Delivery
Mounting Type Inline Right-angle Hollow Shaft
Right Angle
Dual Shaft
Right Angle
Precision 8 arc-minutes 8 arc-minutes 8 arc-minutes 8 arc-minutes
Frame Sizes (mm) 60, 90, 115, 142 60, 90, 115, 142 90, 115, 142 60, 90, 115, 142
Torque Capacity
Nm (lb-ft)
up to 834 (615) up to 842 (621) up to 865 (638) up to 865 (638)
Ratio Availability 3:1, 4:1, 5:1, 7:1
10:1, 15:1, 20:1
25:1, 30:1, 40:1
50:1, 70:1, 100:1
5:1, 6:1, 9:1, 10:1
12:1, 15:1, 20:1
25:1, 30:1, 40:1
50:1, 60:1, 75:1
90:1, 100:1
120:1, 125:1
150:1, 200:1
250:1, 300:1
400:1, 500:1
1:1, 2:1, 3:1, 4:1
5:1P, 5:1T, 6:1
9:1, 10:1, 12:1
15:1, 20:1, 25:1
30:1, 40:1, 50:1
60:1, 75:1, 90:1
100:1, 120:1
125:1, 150:1
200:1, 250:1
300:1, 400:1
500:1
1:1, 2:1, 3:1, 4:1
5:1P, 5:1T, 6:1
9:1, 10:1, 12:1
15:1, 20:1, 25:1
30:1, 40:1, 50:1
60:1, 75:1, 90:1
100:1, 120:1
125:1, 150:1
200:1, 250:1
300:1, 400:1
500:1
Radial Load Capacity
             N (lbf)
up to 11150
(2507)
up to 11150
(2507)
up to 11150
(2507)
up to 11150
(2507)
Mounting System RediMount™ RediMount™ RediMount™ RediMount™

DuraTRUE™ Highlights

  • High Torque to Size Ratio - allows compact design
  • Low Backlash - eliminates positioning errors due to lost motion
  • Inertia Matching - keeps servo system stable and in control
  • High Rigidity - optimizes system response
  • Self Re-lubrication - eliminates costly maintenance and downtime
  • High Radial Load Capacity - mount pulleys and pinions directly on the output shaft
  • Error Free Mounting - Redimount Compliant

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

CAD Models

Choose Model Type:

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top