Skip to content Skip to navigation
EverTRUE True Planetary Gearheads

EverTRUE True Planetary Gearheads

The Micron® EverTRUE™ planetary gearhead, which is designed to run in a continuous duty cycle, is lubricated for life and rated to last a minimum of 30,000 hours in a 24 hour/day, 7 day/week application. Plus, Micron’s innovative RediMount™ adapter kit allows for quick and error-free mounting to any servo motor.

Overview

Let Thomson Help You Make Your Selection!

Specifications:

Ready for Immediate Delivery
Mounting Type Inline
Precision 4 arc-minutes
Frame Sizes (mm) 100, 140, 180
Torque Capacity
Nm (lb-ft)
up to 1017 (750)
Ratio Availability 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1
Radial Load Capacity
N (lbf)
up to 44600 (10027)
Mounting System RediMount™

EverTrue™ Highlights

  • Designed to Run 24 hours/day, 7 days/week
  • Lower Temperatures - Guaranteed
  • 3 Times the Life - all units rated at 30,000 hours life
  • Efficiency - 95%
  • Lubricated for Life - No Maintenance
  • Error Free Mounting - Redimount Compliant

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

CAD Models

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top