Skip to content Skip to navigation
NemaTRUE True Planetary Gearheads

NemaTRUE™ True Planetary™ Gearheads

In addition to standard NEMA frame sizes, Micron® NemaTRUE™ True Planetary™ gearheads are now available in three metric sizes (60, 90 and 115 mm) and with the innovative RediMount™ adapter kit, which allows for quick and error-free mounting to any servo motor. Micron’s TRUE Planetary™ gearing technology allows for highly efficient and precise torque multiplication for servo motor applications. The NemaTRUE has many ratios in stock for immediate delivery.

Overview

Let Thomson Help You Make Your Selection!

Specifications:

Ready for Immediate Delivery
Mounting Type Inline Right-angle
Precision 13 arc-minutes 13 arc-minutes
Frame Sizes (mm) 17, 23/60, 34/90, 42/115 23, 34, 42
Torque Capacity
Nm (lb-ft)
up to 180 (133) up to 255 (188)
Ratio Availability 3:1, 5:1, 10:1, 15:1,  25:1
30:1, 50:1, 100:1
1:1, 2:1, 3:1, 4:1, 5:1P, 5:1T, 6:1, 9:1
10:1, 12:1, 15:1, 20:1, 25:1, 30:1, 40:1
50:1, 60:1, 75:1, 90:1, 100:1, 120:1
125:1, 150:1, 200:1, 250:1, 300:1
400:1, 500:1
Radial Load Capacity
N (lbf)
up to 3730 (839) up to 2900 (652)
Mounting System RediMount™ RediMount™

NemaTRUE™ Highlights

  • Sealed deep groove ball bearings provide high radial load carrying capability
  • HRC 55-60 steel gears provide superior wear resistance and increased backlash integrity
  • Sealed deep groove ball bearing provides precision alignment of sun gear
  • RediMount™ system provides error-free motor installation
  • Anodized aluminum housing reduces weight and prevents corrosion

CAD Models

Choose Model Type:

To download the models below, you will need to sign in.

Sign In to Download CAD Models

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

back to top