Skip to content Skip to navigation
UltraTRUE True Planetary Gearheads

UltraTRUE True Planetary Gearheads

Micron® UltraTRUE™ planetary gearheads combine the attributes of helical-crowned gearings with TRUE Planetary™ orientation to create the smoothest, quietest gearheads on the market today. The internal gear is cut directly into the stainless steel housing to increase torque capacity and avoid slippage. The helical cut of the gears provides higher torque capacity, precision and stiffness when compared to straight cut gears. In addition, Micron’s TRUE planetary gearing technology allows for highly efficient and precise torque multiplication for servo motor applications. Thomson Micron carries the UltraTRUE in many ratios stocked and available for immediate delivery.

Overview

Let Thomson Help You Make Your Selection!

Specifications:

Ready for Immediate Delivery
Mounting Type Inline Right-angle
Precision 4 arc-minutes 4 arc-minutes
Frame Sizes (mm) 60, 75, 90, 100, 115, 140, 180, 220 60, 75, 90, 100, 115, 142, 180
Torque Capacity
Nm (lb-ft)
up to 3300 (2434) up to 3111 (2295)
Ratio Availability 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1 1:1, 2:1, 3:1, 4:1, 5:1, 8:1, 10:1, 12:1, 14:1, 15:1, 16:1, 20:1, 25:1, 28:1, 30:1, 35:1, 40:1, 50:1
Radial Load Capacity
N (lbf)
up to 37910 (8523) up to 37910 (8523)
Mounting System RediMount™ RediMount™

UltraTRUE™ Highlights

  • Tapered roller bearings provide high axial and radial load carrying capacity
  • Helical crowned HRC 55-60 steel gears provide higher torque capacity and smoother operation
  • Sealed deep groove ball bearing provides high radial load carrying capability
  • RediMount™ system provides error-free motor installation
  • Single piece output integrated output housing and internal gear
  • Anodized aluminum housing reduces weight and prevents corrosion

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

CAD Models

Choose Model Type:

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top