Skip to content Skip to navigation
ValueTRUE True Planetary Gearheads

ValueTRUE True Planetary Gearheads

The Micron® ValueTRUE™ Series offers high-performance, helical-crowned planetary gearheads at an affordable solution. The internal gear is cut directly into the stainless steel output housing casting to increase torque capacity without increasing the cost. The helical cut of the gears provides higher torque capacity, precision and stiffness when compared to straight cut gears. Micron’s TRUE Planetary™ gearing technology allows for highly efficient and precise torque multiplication for servo motor applications.

Overview

Let Thomson Help You Make Your Selection!

Specifications:

Ready for Immediate Delivery
Mounting Type Inline Right-angle
Precision 4 arc-minutes 4 arc-minutes
Frame Sizes mm 60, 75, 90, 100, 115, 140, 180, 220 60, 75, 90, 100, 115, 140, 180
Torque Capacity
Nm (lb-ft)
up to 2969 (2190) up to 2800 (2065)
Ratio Availability 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1 8:1, 10:1, 12:1, 14:1, 15:1, 16:1, 20:1,  25:1, 28:1, 30:1, 35:1, 40:1, 50:1
Radial Load Capacity
N (lbf) 
up to 37910 (8523) up to 37910 (8523)
Mounting System RediMount™ RediMount™

ValueTRUE™ Highlights

  • Low Cost– 30% less than typical market pricing
  • Helical Crowned True Planetary Gearing improved load compacity, lower backlash and smoother & quieter operation compared to non-helical gearheads
  • RediMount Compliant – mounts to any motor in 3 easy steps: align, mount and tighten.
  • Drop-In, low cost replacement for most common helical gearheads
  • Stainless Steel Output Housing provides rock solid durability, suitable for environmentally sensitive applications.

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

CAD Models

Choose Model Type:

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top