Skip to content Skip to navigation
XTRUE True Planetary Gearheads

XTRUE™ True Planetary™ Gearheads

Micron® XTRUE™ Series precision gearheads feature improved load capacity, easy drop-in replacement and compliance with EU Directive 2002/95/EC (RoHS). Micron’s innovative RediMount™ adapter kit allows for quick and error-free mounting to any servo motor, further contributing to XTRUE’s cost-effective and efficient solution.

Overview

Let Thomson Help You Make Your Selection!

Specifications:

Ready for Immediate Delivery
Mounting Type Inline
Precision 13 arc-minutes
Frame Sizes (mm) 40, 60, 80, 120, 160
Torque Capacity
Nm (lb-ft)
up to 876 (646)
Ratio Availability 3:1, 4:1, 5:1, 7:1, 8:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 70:1, 100:1
Radial Load Capacity
N (lbf)
up to 2300 (517)
Mounting System RediMount™

XTRUE™ Highlights

  • True planetary gearing for improved load capacity, lower backlash and quieter operation.
  • Flexible mounting system: RediMount™ system mounts to any motor in 3 easy steps; align, mount and tighten.
  • Tapped face output interface
  • Cost effective, reliable gear reduction
  • Assembly and all components meet EU Directive 2002/95/EC (RoHS)

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

CAD Models

Choose Model Type:

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top