Skip to content Skip to navigation

While RoundRail shafts may appear the same, there are significant performance differences due to the selected standards and the manufacturing processes used to achieve them. Thomson RoundRail shafting is manufactured to the highest quality standards in an ISO 9001:2015 registered facility to provide industry leading surface finish, roundness, straightness and cylindricity. As part of its complete line of mechanical motion solutions, Thomson offers the widest selection of linear shafting in the industry to ensure optimal performance, minimal maintenance and long life.

Overview

Find a Product

Type

Nominal Diameter

Tolerance Class

Options

Material

Length

mmmm

X Dimension

Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

back to top