Skip to content Skip to navigation
60 Case Standard Shafting

Thomson 60 Case® Standard Shafting

While shafts may appear the same to the untrained eye, manufacturing practices and standards significantly impact roundness, straightness, case hardness and all the qualities of shafting that Thomson customers care about.  Thomson 60 Case® is manufactured to the highest quality standards in an ISO 9000:2000 registered facility and, when used with Thomson Ball Bushing bearings, ensures optimal bearing performance and travel life.

Overview

60 Case Standard Specifications:

Diameter
Range
Class Description Option Material Type
Inch: 1/8" to 4"  L:  XA, Open, Adjustable ball 
bushing bearings and pillow
blocks, Super and Super
Smart bearings

S:   A type ball bushings
N:   Needle Roller bearings
D:   Die Set bearings
XL: XR bearing soft
G:   Ball grove shafting for use
with Super ball bushings
Standard

Predrilled

Chrome Plated
Plain Ends

Deep Case

Carbon Steel

440C Stainless Steel

52100 Tubular

316 Stainless Steel
Cut to length

Random Length

Random Length
Long

Special Machined

mm: 5 to 80 MM: For use with metric ball
bushing (ISO H6 tolerance)
Predrilled T1 hole pattern

Predrilled T2 hole pattern


Carbon Steel

440C Stainless Steel

Cut to length

Random Length

Random Length Long

Special Machined

60 Case Standard Highlights:


  • Available from stock in most material types and options
  • Made of high quality, specially developed alloy steel
  • Induction hardened with Rockwell values specific to the desired material
  • The Case Depth is precisely controlled for consistent quality
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N
  • Straight within .001" per foot cumulative when shipped from the factory
  • Can be cut to your specified length
  • Stocked with radial holes drilled and tapped to accept a continuous shaft support rail
  • Conditioned for corrosive environments

Find a Product

Type

Nominal Diameter

Tolerance Class

Options

Material

Length

mmmm

X Dimension

Family

CAD Models

To download the models below, you will need to sign in.

Sign In to Download CAD Models

60 Case LinearRace Shafting 2D/3D Interactive Models
back to top